Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
75117
Bill of material
751170118
PN
Part Number
751170118
DESC
Long Description
VHDM Single-Ended Board-to-Board Stacker Receptacle, 18mm Stack Height, 2.00mm Pitch, Vertical, 8 Rows, 80 Circuits, 0.76µm Gold (Au)
APPLICATION
Application
Board-to-Board Mezzanine
CIRCUITS
Circuits (Loaded)
80
CURRENT
Current - Mximum per Contct
3.0 A
DR
Data Rate
3.125 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady