Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
173620
Bill of material
1736201016
PN
Part Number
1736201016
DESC
Long Description
Impulse 90 Ohm 7-Pair Orthogonal Daughtercard, 2.00mm Pitch, Unguided, 16 Columns, 112 Differential Pair
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits (Loaded)
224
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
112 (PAM-4) Gbps
PAIRS
Number of Pairs
7
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady