Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Molex
Description
76460
Bill of material
764601016
PN
Part Number
DESC
Long Description
APPLICATION
Application
Conventional, Coplanar, Daughtercard
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
2
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady