Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Molex
Description
74300
Bill of material
743002155
PN
Part Number
DESC
Long Description
APPLICATION
Application
Daughtercard, Mezzanine
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
1.0 A
DR
Data Rate
1.0 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady