Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Molex
Description
76020
Bill of material
760205006
PN
Part Number
DESC
Long Description
APPLICATION
Application
Coplanar, Daughtercard
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
1.0 A
DR
Data Rate
12.0 Gbps
PAIRS
Number of Pairs
4, Open Pin Field
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady