Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
76289
Bill of material
762899208
PN
Part Number
762899208
DESC
Long Description
Impact 100 Ohm 6 Pair Vertical Orthogonal Route Backplane Header, Right Guided, with Endwall, 12 Columns, 216 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Orthogonal Midplane
CIRCUITS
Circuits (Loaded)
216
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady