Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
130149
Bill of material
1301490027
PN
Part Number
1301490027
DESC
Long Description
Safeway Flanged Inlet with Locking Blade, 2 Pole/3 Wire, NEMA L5-20, 125V
CURRENT
Current - Maximum per Contact
20.0 A
GENDER
Gender
Male
NEMAC
NEMA Configuration
NEMA L5-20
RT
Receptacle Type
Single
OLTAGE
oltage - Maximum
125 V
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices