Catalog navigation
CAD model selection
Selectable products: 73
HELP_VARIABLE
Company
Molex
Description
501645
Bill of material
5016451824
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
2.0 A
MATERIAL
Material - Plating Mating
Matte Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices