Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
43760
Bill of material
437600001
PN
Part Number
437600001
DESC
Long Description
Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, PA Polyamide Nylon 6/6, UL 94V-2, 36 Circuits
CIRCUITS
Circuits (maximum)
36
GENDER
Gender
Receptacle
ROWS
Number of Rows
2
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices