Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
172066
Bill of material
1720661098
PN
Part Number
1720661098
DESC
Long Description
EdgeLine CoPlanar+ Connector, 15 Gphs, 0.80mm Pitch, 1.57mm PCB Thinckness, 98 Circuits
PSC
(p)ower-(s)ignal Configuration
98s - 0p
CURRENT
Current - Maximum per Contact
0.5 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Coplanar
PCBTHICKNESS
PCB Thickness - Recommended
2.79 mm
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices