Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
46562
Bill of material
465629005
PN
Part Number
465629005
DESC
Long Description
7.50mm Pitch EXTreme Ten60Power Vertical Receptacle Assembly, 5 Signal Circuits
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Mximum per Contct
2.5, 55.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices