Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
45841
Bill of material
458415000
PN
Part Number
458415000
DESC
Long Description
EXTreme PowerMass 150A Power Receptacle Coplanar Module, 1 Circuit, Right-Angle Plug, Tail Length 4.70mm
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Mximum per Contct
150.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices