Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
74671
Bill of material
746711001
PN
Part Number
746711001
DESC
Long Description
VHDM-HSD Optimized for differential backplane applications delivering data rates up to 5 Gbps. Modular construction enables design flexibility. Wafer receptacle, Right-Angle, 5-Row, Lead-free (Series:74670)
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Mximum per Contct
1.0 A
DR
Data Rate
5.0 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices