Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
214440
Bill of material
2144401618
PN
Part Number
2144401618
DESC
Long Description
Impel Plus 90 Ohm, 4-Pair Vertical Receptacle, 1.90mm Pitch, Unguided, 16 Columns, 128 Circuits
APPLICATION
Application
Mezzanine
CIRCUITS
Circuits (Loaded)
128
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices