Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
172700
Bill of material
1727003038
PN
Part Number
DESC
Long Description
APPLICATION
Application
Daughtercard, Orthogonal
CIRCUITS
Circuits (Loaded)
128
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
28.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices