Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
74057
Bill of material
740571004
PN
Part Number
DESC
Long Description
APPLICATION
Application
Backplane
CIRCUITS
Circuits (Loaded)
60
CURRENT
Current - Mximum per Contct
2.0 A
DR
Data Rate
3.125 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices