您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
1722871102
Molex
PCB Headers and Receptacles
3.50mm
Ultra-Fit
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/pcb20headers20and20receptacles/3.50mm/ultra-fit/172287.prj},{NB=1722871102},{PN=1722871102},{DESC=Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, Tin (Sn), Glow-Wire Capable, Black},{CIRCUITS=2},{CURRENT=14.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TIS=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
Molex
Description
172287
Bill of material
1722871102
PN
Part Number
1722871102
1722871102
DESC
Long Description
Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, Tin (Sn), Glow-Wire Capable, Black
Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, Tin (Sn), Glow-Wire Capable, Black
CIRCUITS
Circuits (Loaded)
2
2
CURRENT
Current - Maximum per Contact
14.0
14.0
A
MATERIAL
Material - Plating Mating
Tin
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處