您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
2165713005
Molex
PCB Headers and Receptacles
3.00mm
Micro-Fit+
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/pcb20headers20and20receptacles/3.00mm/micro-fit2b/216571.prj},{NB=2165713005},{PN=2165713005},{DESC=Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black},{CIRCUITS=5},{CURRENT=12.5},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TIS=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Molex
Description
216571
Bill of material
2165713005
PN
Part Number
2165713005
2165713005
DESC
Long Description
Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black
Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black
CIRCUITS
Circuits (Loaded)
5
5
CURRENT
Current - Maximum per Contact
12.5
12.5
A
MATERIAL
Material - Plating Mating
Gold
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處