您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
1510633653
Molex
PCB Headers and Receptacles
2.00mm
Milli-Grid
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/pcb20headers20and20receptacles/2.00mm/milli-grid/151063.prj},{NB=1510633653},{PN=1510633653},{DESC=2.00mm Pitch, Milli-Grid PCB Header, Single Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, with Peg, 2.60mm PC Tail Length, with Pick and Place Cap, 3 Circuits, Tube},{CIRCUITS=3},{CURRENT=2.5},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TIS=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 390
HELP_VARIABLE
Company
Molex
Description
151063
Bill of material
1510633653
PN
Part Number
1510633653
1510633653
DESC
Long Description
2.00mm Pitch, Milli-Grid PCB Header, Single Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, with Peg, 2.60mm PC Tail Length, with Pick and Place Cap, 3 Circuits, Tube
2.00mm Pitch, Milli-Grid PCB Header, Single Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, with Peg, 2.60mm PC Tail Length, with Pick and Place Cap, 3 Circuits, Tube
CIRCUITS
Circuits (Loaded)
3
3
CURRENT
Current - Maximum per Contact
2.5
A
MATERIAL
Material - Plating Mating
Gold
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處