您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
5044491007
Molex
PCB Headers and Receptacles
1.00mm
Pico-Clasp
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/pcb20headers20and20receptacles/1.00mm/pico-clasp/504449.prj},{NB=5044491007},{PN=5044491007},{DESC=1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 10 Circuits, Natural},{CIRCUITS=10},{CURRENT=1.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TIS=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Molex
Description
504449
Bill of material
5044491007
PN
Part Number
5044491007
5044491007
DESC
Long Description
1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 10 Circuits, Natural
1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 10 Circuits, Natural
CIRCUITS
Circuits (Loaded)
10
10
CURRENT
Current - Maximum per Contact
1.0
1.0
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處