您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
714392464
Molex
Board-to-Board Connectors
1.00mm
1.00mm Mezzanine (IEEE 1386)
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/board-to-board20connectors/1.00mm/1.00mm20mezzanine2028ieee20138629/71439.prj},{NB=714392464},{PN=714392464},{DESC=1.00mm Mezz (IEEE 1386) Receptacle, Surface Mount, Dual Row, Vertical Stacking, Embossed Tape on Reel, 0.76µm Gold (Au), 64 Circuits Pick and Place Cap},{CIRCUITS=64},{CURRENT=1.0},{MPM=Gold},{ROWS=2},{ORIENTATION=Vertical},{TIS=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Molex
Description
71439
Bill of material
714392464
PN
Part Number
714392464
714392464
DESC
Long Description
1.00mm Mezz (IEEE 1386) Receptacle, Surface Mount, Dual Row, Vertical Stacking, Embossed Tape on Reel, 0.76µm Gold (Au), 64 Circuits Pick and Place Cap
1.00mm Mezz (IEEE 1386) Receptacle, Surface Mount, Dual Row, Vertical Stacking, Embossed Tape on Reel, 0.76µm Gold (Au), 64 Circuits Pick and Place Cap
CIRCUITS
Circuits (Loaded)
64
CURRENT
Current - Mximum per Contct
1.0
A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處