您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
782171022
Molex
Backplane Connectors
Power Header
Impact
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/backplane20connectors/power20header/impact/78217.prj},{NB=782171022},{PN=782171022},{DESC=Impact 6 Pair, Right-Angle Power Header, Press-Fit, Blade A1 & A2 6.90mm; B1 & B2 and C1 & C2 Length 5.70mm, LCP, Glass Filled, UL94-V0, Black, Tray Packaging, Lead-Free},{APPLICATION=Conventional, Coplanar},{CIRCUITS=6},{CURRENT=20.0},{DR=N/A},{PAIRS=6},{ORIENTATION=Right Angle}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Molex
Description
78217
Bill of material
782171022
PN
Part Number
782171022
782171022
DESC
Long Description
Impact 6 Pair, Right-Angle Power Header, Press-Fit, Blade A1 & A2 6.90mm; B1 & B2 and C1 & C2 Length 5.70mm, LCP, Glass Filled, UL94-V0, Black, Tray Packaging, Lead-Free
Impact 6 Pair, Right-Angle Power Header, Press-Fit, Blade A1 & A2 6.90mm; B1 & B2 and C1 & C2 Length 5.70mm, LCP, Glass Filled, UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Conventional, Coplanar
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Mximum per Contct
20.0
A
DR
Data Rate
N/A
Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處