Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
215311
Bill of material
2153111043
PN
Part Number
2153111043
DESC
Long Description
Mizu-P25 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Waterproof, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black
CL
Cable Length
600.00 mm
CIRCUITS
Circuits (Loaded)
4
GENDER
Gender
Female-Pigtail
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
PMI
Pitch - Mating Interface
2.50 mm
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices