Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Molex
Description
200502
Bill of material
2005020123
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
12
CURRENT
Current - Maximum per Contact
12.0, 30.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
4
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices