Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Molex
Description
85793
Bill of material
857931007
PN
Part Number
DESC
Long Description
ITL
Inverted / Top Latch
Yes
MAGNETIC
Magnetic
Yes
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices