Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
105444
Bill of material
1054440001
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
22
CURRENT
Current - Maximum per Contact
0.25, 1.25, 5.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices