Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
173359
Bill of material
1733590002
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
120
CURRENT
Current - Maximum per Contact
1.0 A
DR
Data Rate
28.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices