Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
208021
Bill of material
2080211000
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
72
CURRENT
Current - Maximum per Contact
0.65 A
DR
Data Rate
32.0 Gbps
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices