Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
502381
Bill of material
5023810000
PN
Part Number
5023810000
DESC
Long Description
CLIK-Mate and IllumiMate 1.25mm Pitch Crimp Terminal, Male, Tin Plating, 26-28 AWG, Reel
CURRENT
Current - Maximum per Contact
1.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.406 µm
WS
Wire Size
26, 28 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices