Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
501334
Bill of material
5013340000
PN
Part Number
5013340000
DESC
Long Description
1.00mm Pitch, Pico-Clasp Female Crimp Terminal, Tin Plating, 28-32 AWG, Reel
CURRENT
Current - Maximum per Contact
2.0 A
MATERIAL
Material - Plating Mating
Tin
WS
Wire Size
28, 30, 32 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices