Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
59354
Bill of material
593548081
PN
Part Number
593548081
DESC
Long Description
2.00mm Pitch, Micro-Latch Female Crimp Terminal, Gold (Au) Plating, 24-28 AWG, Reel
CURRENT
Current - Maximum per Contact
2.0 A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
0.100 µm
WS
Wire Size
24, 26, 28 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices