Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
207263
Bill of material
2072638236
PN
Part Number
DESC
Long Description
PSC
(p)ower-(s)ignal Configuration
CURRENT
Current - Maximum per Contact
1.1 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Straddle-Mount
PCBTHICKNESS
PCB Thickness - Recommended
2.36 mm
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices