Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Molex
Description
45844
Bill of material
458440003
PN
Part Number
DESC
Long Description
PSC
(p)ower-(s)ignal Configuration
CURRENT
Current - Maximum per Contact
3.0 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Vertical
PCBTHICKNESS
PCB Thickness - Recommended
mm
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices