Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
170673
Bill of material
1706731046
PN
Part Number
1706731046
DESC
Long Description
EdgeLine Vertical Connector, 12.5 Gbps, 0.80mm Pitch, 1.57mm PCB Thickness, 1 Bay, 46 Circuits
PSC
(p)ower-(s)ignal Configuration
46s - 0p
CURRENT
Current - Maximum per Contact
1.5 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Vertical
PCBTHICKNESS
PCB Thickness - Recommended
2.79 mm
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices