Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
76546
Bill of material
765460003
PN
Part Number
DESC
Long Description
2.54mm, 3.00mm Pitch EXTreme Ten60Power Vertical Plug Assembly, 20 Signal Circuits, 10 Power Circuits
CIRCUITS
Circuits (Loaded)
30
CURRENT
Current - Mximum per Contct
2.5, 60.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
10, 2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Solder or Weld, Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices