Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
207640
Bill of material
2076401038
PN
Part Number
2076401038
DESC
Long Description
Impel Plus 90 Ohm, 3-Pair Right-Angle Orthogonal Receptacle with Power, Unguided, 8 Columns, 48 Signal Circuits, 2 Power Blades
APPLICATION
Application
Daughtercard, Orthogonal, Orthogonal Direct
CIRCUITS
Circuits (Loaded)
48
CURRENT
Current - Mximum per Contct
0.75, 30.0 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices