Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Molex
Description
93462
Bill of material
934628320
PN
Part Number
DESC
Long Description
ITL
Inverted / Top Latch
Yes
MAGNETIC
Magnetic
Yes
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Filiales del fabricante
Seleccione un país para ver las oficinas locales