Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
93395
Bill of material
933950203
PN
Part Number
933950203
DESC
Long Description
5.00mm R5 RAST Female Connector, 16.0A, 3 Circuits, Position Key 1b, Code Keys 01c, d20, Latch Between 1/2, Glow-Wire Capable
CIRCUITS
Circuits (maximum)
3
GENDER
Gender
Female
ROWS
Number of Rows
1
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices