Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
87951
Bill of material
879510001
PN
Part Number
879510001
DESC
Long Description
2.50mm Pitch Header, Vertical, Through Hole, 8 Circuits, Tin (Sn) Overall Plating, Tray Packaging, Lead-Free
CIRCUITS
Circuits (Loaded)
8
CURRENT
Current - Maximum per Contact
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices