Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
87918
Bill of material
879180001
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
1.0 A
EA
Entry Angle
90° Angle (Side Entry)
JEDEC
JEDEC Outline
PCBTHICKNESS
PCB Thickness - Recommended
1.57 mm
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices