您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
878390018
Molex
I/O Connectors
Receptacle
SAS 6G, SAS-2
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/i2fo20connectors/receptacle/sas206g2c20sas-2/87839.prj},{NB=878390018},{PN=878390018},{DESC=1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-2 Receptacle, Vertical, Hybrid, with Straight Solder Tab, 2.36mm PCB Thickness, Embossed Tape Packaging, with Cap, 29 Circuits, Lead-Free},{CIRCUITS=29},{CURRENT=1.5},{ORIENTATION=Vertical},{TIS=Surface Mount and Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Molex
Description
87839
Bill of material
878390018
PN
Part Number
878390018
878390018
DESC
Long Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-2 Receptacle, Vertical, Hybrid, with Straight Solder Tab, 2.36mm PCB Thickness, Embossed Tape Packaging, with Cap, 29 Circuits, Lead-Free
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-2 Receptacle, Vertical, Hybrid, with Straight Solder Tab, 2.36mm PCB Thickness, Embossed Tape Packaging, with Cap, 29 Circuits, Lead-Free
CIRCUITS
Circuits (Loaded)
29
CURRENT
Current - Maximum per Contact
1.5
A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount and Through Hole
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處