您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
878324422
Molex
PCB Headers and Receptacles
2.00mm
Milli-Grid
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/pcb20headers20and20receptacles/2.00mm/milli-grid/87832.prj},{NB=878324422},{PN=878324422},{DESC=2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, Lead-Free, 44 Circuits, 0.38µm Gold (Au) Plating, with Pick-and-Place Cap, with Locking Windows and Center Polarization Slot, with PCB Locator, Tube},{CIRCUITS=44},{CURRENT=2.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TIS=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 243
HELP_VARIABLE
Company
Molex
Description
87832
Bill of material
878324422
PN
Part Number
878324422
878324422
DESC
Long Description
2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, Lead-Free, 44 Circuits, 0.38µm Gold (Au) Plating, with Pick-and-Place Cap, with Locking Windows and Center Polarization Slot, with PCB Locator, Tube
2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Surface Mount, Shrouded, Lead-Free, 44 Circuits, 0.38µm Gold (Au) Plating, with Pick-and-Place Cap, with Locking Windows and Center Polarization Slot, with PCB Locator, Tube
CIRCUITS
Circuits (Loaded)
44
44
CURRENT
Current - Maximum per Contact
2.0
A
MATERIAL
Material - Plating Mating
Gold
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處