Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
8619
Bill of material
366420001
PN
Part Number
366420001
DESC
Long Description
KK 396 Header, Vertical with Snap-In Pegs, Through Hole, 6 Circuits, No Polarizing Key at Circuit 4, Lead-Free
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
4.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices