Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
85510
Bill of material
855105017
PN
Part Number
DESC
Long Description
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Vertical (Top Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
4/4
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices