您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
787180001
Molex
I/O Connectors
Receptacle
SAS 12G, SAS-3
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/i2fo20connectors/receptacle/sas2012g2c20sas-3/78718.prj},{NB=787180001},{PN=787180001},{DESC=1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Right-Angle, Surface Mount, with Forklock, 2.85mm Height, 3.50mm Peg Length, 1.60mm PCB Thickness, 29 Circuits, with Cap, Embossed Tape and Reel, Lead-Free},{CIRCUITS=29},{CURRENT=1.5},{ORIENTATION=Right Angle},{TIS=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Molex
Description
78718
Bill of material
787180001
PN
Part Number
787180001
787180001
DESC
Long Description
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Right-Angle, Surface Mount, with Forklock, 2.85mm Height, 3.50mm Peg Length, 1.60mm PCB Thickness, 29 Circuits, with Cap, Embossed Tape and Reel, Lead-Free
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Right-Angle, Surface Mount, with Forklock, 2.85mm Height, 3.50mm Peg Length, 1.60mm PCB Thickness, 29 Circuits, with Cap, Embossed Tape and Reel, Lead-Free
CIRCUITS
Circuits (Loaded)
29
CURRENT
Current - Maximum per Contact
1.5
A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處