Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78698
Bill of material
786981044
PN
Part Number
786981044
DESC
Long Description
Impact 3 Pair, Right-Angle Power Header, Board lock for 2.75 to 3.75mm PCB thickness, Blade A1 & A2 Length 6.90mm, Blade B1 & B2 Length 5.70, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Conventional, Coplanar
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Mximum per Contct
15.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices