Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78443
Bill of material
784431001
PN
Part Number
784431001
DESC
Long Description
1.00mm Pitch DDR3 DIMM Socket, Low LLCR, Press Fit, Vertical, with Pegs, Black Housing and Latches, 0.76µm Gold (Au) Plating, 3.30mm Solder Tail Length, 2.36mm PCB Thickness, 1.5V Center Voltage Key, 240 Circuits, Lead Free
CIRCUITS
Circuits (Loaded)
240
CURRENT
Current - Maximum per Contact
1.0 A
EA
Entry Angle
Vertical
JEDEC
JEDEC Outline
MO-269
LENGTH
PC Tail Length
3.30 mm
PCBTHICKNESS
PCB Thickness - Recommended
3.60 mm
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices