Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78234
Bill of material
782341022
PN
Part Number
782341022
DESC
Long Description
GbX I-Trac Right-Angle Header with Left Hold Down, Power Module, 2 Blades, 80 Amps, 2 Ganged Modules, Lead-Free
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Mximum per Contct
80.0 A
DR
Data Rate
12.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices