Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78232
Bill of material
782321001
PN
Part Number
782321001
DESC
Long Description
GbX I-Trac Vertical Receptacle, Power Module, 2 Blades, 80 Amps, Lead-Free
APPLICATION
Application
Backplane, Midplane
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Mximum per Contct
80.0 A
DR
Data Rate
12.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices