Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
78172
Bill of material
781720410
PN
Part Number
DESC
Long Description
Pico-EZmate Female Crimp Terminal, Gold (Au) over Nickel Plating 0.10µm, 28-30 AWG, Reel
CURRENT
Current - Maximum per Contact
1.5 A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
0.100 µm
WS
Wire Size
28, 30 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices